FC-103P22KT4E55H1TXXXXXSXXXXAZBXCXXXXDX

132L0819

Frequency converter
FC-103P22KT4E55H1TXXXXXSXXXXAZBXCXXXXDX
VLT® Refrigeration Drive FC-103
22 KW / 30 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A1 / B
Safe Stop
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
AK-LonWorks MCA 107, No B Option
No C1 option, No D option
Frame: B2
Other options according to Model code

Model code: FC-103P22KT4E55H1TXXXXXSXXXXAZBXCXXXXDX

Product details

Gross weight 29.22 kg
Net weight 28.27 kg
Volume 144.67 l
EAN 5714853401130

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P22K 22 KW / 30 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AZ AK-LonWorks MCA 107
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P22KT4E55H1TXX
Typecode Part 2 XXXSXXXXAZBXCXXXXDX
Power 110% (NO) [KW] 22
Height [mm] 650,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 30.5
Power Loss NO [W] 525
Power Loss NO [W] 525
Continuous Current (NO) [A] 44
Intermittent Current (NO) [A] 48.4
Continuous Current (NO) [A] 40
Intermittent Current (NO) [A] 44
Calculated Gross Weight [kg] 28.9
Calculated Net Weight [kg] 28.6
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P22KT4E55H1TXX
Modelcode02 XXXSXXXXAZBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality