FC-103P22KT2P21H1TGXXXXSXXXXAZBXCXXXXDX

132N5035

Frequency converter
FC-103P22KT2P21H1TGXXXXSXXXXAZBXCXXXXDX
VLT® Refrigeration Drive FC-103
22 KW / 30 HP, Three phase
200 - 240 VAC, IP21 / Type 1 Backplate
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
AK-LonWorks MCA 107, No B Option
No C1 option, No D option
Frame: C1
Other options according to Model code

Model code: FC-103P22KT2P21H1TGXXXXSXXXXAZBXCXXXXDX

Product details

Gross weight 44.3 kg
Net weight 44 kg
Volume 228.095 l
EAN 5715253090368

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P22K 22 KW / 30 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure P21 IP21 / Type 1 Backplate
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AZ AK-LonWorks MCA 107
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Product Catalog GLBL GLOBAL (STANDARD)
Typecode Part 1 FC-103P22KT2P21H1TGX
Typecode Part 2 XXXSXXXXAZBXCXXXXDX
Power 110% (NO) [KW] 22
Height [mm] 680,0
Width w/ no C options [mm] 308,0
Depth [mm] 310,0
Depth with Option A/B [mm] 310,0
kVA 31.7
Power Loss NO [W] 845
Continuous Current (NO) [A] 88
Intermittent Current (NO) [A] 96.8
Calculated Gross Weight [kg] 44.3
Calculated Net Weight [kg] 44
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P22KT2P21H1TGX
Modelcode02 XXXSXXXXAZBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality