FC-103P18KT4E55H1TGXXXXSXXXXAXBXCXXXXD1

132L6043

Frequency converter
FC-103P18KT4E55H1TGXXXXSXXXXAXBXCXXXXD1
VLT® Refrigeration Drive FC-103
18.5 KW / 25 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, MCB-117 Real time clock option
Frame: B1
Other options according to Model code

Model code: FC-103P18KT4E55H1TGXXXXSXXXXAXBXCXXXXD1

Product details

Gross weight 22.47 kg
Net weight 21.52 kg
Volume 144.67 l
EAN 5714853455973

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P18K 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D1 MCB-117 Real time clock option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P18KT4E55H1TGX
Typecode Part 2 XXXSXXXXAXBXCXXXXD1
Power 110% (NO) [KW] 18.5
Height [mm] 480,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 26
Power Loss NO [W] 465
Power Loss NO [W] 465
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Calculated Gross Weight [kg] 22.4
Calculated Net Weight [kg] 22.1
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P18KT4E55H1TGX
Modelcode02 XXXSXXXXAXBXCXXXXD1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality