FC-103P11KT4E66H2XGC1XXSXXXXAZBXCXXXXDX

132L8947

Frequency converter
FC-103P11KT4E66H2XGC1XXSXXXXAZBXCXXXXDX
VLT® Refrigeration Drive FC-103
11 KW / 15 HP, Three phase
380 - 480 VAC, (E66) IP66 / NEMA 4X
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect
Latest release std. SW.
AK-LonWorks MCA 107, No B Option
No C1 option, No D option
Frame: B1
Other options according to Model code

Model code: FC-103P11KT4E66H2XGC1XXSXXXXAZBXCXXXXDX

Product details

Gross weight 23.3 kg
Net weight 23 kg
Volume 0 l
EAN 5714853907069

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P11K 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E66 (E66) IP66 / NEMA 4X
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AZ AK-LonWorks MCA 107
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P11KT4E66H2XGC
Typecode Part 2 1XXSXXXXAZBXCXXXXDX
Power 110% (NO) [KW] 11
Height [mm] 480,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 16.6
Power Loss NO [W] 278
Power Loss NO [W] 278
Continuous Current (NO) [A] 24
Intermittent Current (NO) [A] 26.4
Continuous Current (NO) [A] 21
Intermittent Current (NO) [A] 23.1
Calculated Gross Weight [kg] 21.8
Calculated Net Weight [kg] 21.5
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P11KT4E66H2XGC
Modelcode02 1XXSXXXXAZBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality