FC-103P11KT4E20H2TGXXXXSXXXXA0BXCXXXXD0

132L0647

Frequency converter
FC-103P11KT4E20H2TGXXXXSXXXXA0BXCXXXXD0
VLT® Refrigeration Drive FC-103
11 KW / 15 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
PROFIBUS DP MCA 101, No B Option
No C1 option, 24V DC backup
Frame: B3
Other options according to Model code

Model code: FC-103P11KT4E20H2TGXXXXSXXXXA0BXCXXXXD0

Product details

Gross weight 11.53 kg
Net weight 10.56 kg
Volume 57.75 l
EAN 5714853398867

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P11K 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size B3 B3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P11KT4E20H2TGX
Typecode Part 2 XXXSXXXXA0BXCXXXXD0
Power 110% (NO) [KW] 11
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Width w/ two C options [mm] 225,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
kVA 16.6
Power Loss NO [W] 278
Power Loss NO [W] 278
Continuous Current (NO) [A] 24
Intermittent Current (NO) [A] 26.4
Continuous Current (NO) [A] 21
Intermittent Current (NO) [A] 23.1
Calculated Gross Weight [kg] 12
Calculated Net Weight [kg] 11.7
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P11KT4E20H2TGX
Modelcode02 XXXSXXXXA0BXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality