FC-103N315T4E5MH2TLC3XXSXXXXAXBXCXXXXDX

132L0134

Frequency converter
FC-103N315T4E5MH2TLC3XXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N315) 315 KW / 450 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
RFI filter Class A2
Safe Stop
Graphical LCP + USB
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: D7H
Other options according to Model code

Model code: FC-103N315T4E5MH2TLC3XXSXXXXAXBXCXXXXDX

Product details

Gross weight 237 kg
Net weight 187 kg
Volume 0 l
EAN 5714853393640

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D7H D7H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N315T4E5MH2TLC
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 315
Height [mm] 1978,0
Width w/ no C options [mm] 420,0
Depth [mm] 386,0
Depth with Option A/B [mm] 386,0
kVA 407
Power Loss NO [W] 6663
Power Loss NO [W] 5703
Continuous Current (NO) [A] 588
Intermittent Current (NO) [A] 647
Continuous Current (NO) [A] 535
Intermittent Current (NO) [A] 588
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N315T4E5MH2TLC
Modelcode02 3XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality