FC-103N250T4E5MH2TGR7XQSXXXXAXBXCXXXXDX

132L0919

Frequency converter
FC-103N250T4E5MH2TGR7XQSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N250) 250 KW / 350 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: D2H
Other options according to Model code

Model code: FC-103N250T4E5MH2TGR7XQSXXXXAXBXCXXXXDX

Product details

Gross weight 62.3 kg
Net weight 62 kg
Volume 0 l
EAN 5714853402328

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B Q Heat-sink access
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N250T4E5MH2TGR
Typecode Part 2 7XQSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 250
Height [mm] 1060,0
Width w/ no C options [mm] 420,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 333
Power Loss NO [W] 5129
Power Loss NO [W] 4558
Continuous Current (NO) [A] 480
Intermittent Current (NO) [A] 528
Continuous Current (NO) [A] 443
Intermittent Current (NO) [A] 487
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N250T4E5MH2TGR
Modelcode02 7XQSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality