FC-280P3K0T4E20H1BXCXXXSXXXXAY

135N1814

Frequency converter
FC-280P3K0T4E20H1BXCXXXSXXXXAY
VLT® Midi Drive FC-280
3.0 kW / 4.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated POWERLINK
Frame: K2
Other options according to Model code

Model code: FC-280P3K0T4E20H1BXCXXXSXXXXAY

Product details

Gross weight 4.5 kg
Net weight 3.98 kg
Volume 20.16 l
EAN 5710108179915

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P3K0 3.0 kW / 4.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AY Integrated POWERLINK
Frame Size K2 K2
Typecode Part 1 FC-280P3K0T4E20H1BXC
Typecode Part 2 XXXSXXXXAY
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 3.9
Calculated Net Weight [kg] 3.6
Intermittent Current (HO) [A] 11.5
Intermittent Current (HO) [A] 11.5
Continuous Current (HO) [A] 7.2
Continuous Current (HO) [A] 6.3
Power Loss HO [W] 94.8
kVA 5
Power 160% (HO) [KW] 3
Height [mm] 272.5
Width w/ no C options [mm] 90
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P3K0T4E20H1BXC
Modelcode02 XXXSXXXXAY
ECCN EU X.A.I.003
ECCN US 3A999
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality