FC-280P3K0T4E20H1BXCXXXSXXXXA8

136L2200

Frequency converter
FC-280P3K0T4E20H1BXCXXXSXXXXA8
VLT® Midi Drive FC-280
3.0 kW / 4.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated EtherCAT
Frame: K2
Other options according to Model code

Model code: FC-280P3K0T4E20H1BXCXXXSXXXXA8

Product details

Gross weight 5.2 kg
Net weight 4.9 kg
Volume 0 l
EAN 5710108787776

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P3K0 3.0 kW / 4.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card A8 Integrated EtherCAT
Frame Size K2 K2
Typecode Part 1 FC-280P3K0T4E20H1BXC
Typecode Part 2 XXXSXXXXA8
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 3.9
Calculated Net Weight [kg] 3.6
Intermittent Current (HO) [A] 11.5
Intermittent Current (HO) [A] 11.5
Continuous Current (HO) [A] 7.2
Continuous Current (HO) [A] 6.3
Power Loss HO [W] 94.8
kVA 5
Power 160% (HO) [KW] 3
Height [mm] 272.5
Width w/ no C options [mm] 90
Depth [mm] 168
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P3K0T4E20H1BXC
Modelcode02 XXXSXXXXA8
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality