FC-280P11KT4E20H2BXCXXXSXXXXAY

135N1832

Frequency converter
FC-280P11KT4E20H2BXCXXXSXXXXAY
VLT® Midi Drive FC-280
11 kW / 15 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C3 (200/400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated POWERLINK
Frame: K4
Other options according to Model code

Model code: FC-280P11KT4E20H2BXCXXXSXXXXAY

Product details

Gross weight 9.23 kg
Net weight 8.35 kg
Volume 52.92 l
EAN 5710108180096

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P11K 11 kW / 15 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 EMC Cat C3 (200/400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AY Integrated POWERLINK
Frame Size K4 K4
Typecode Part 1 FC-280P11KT4E20H2BXC
Typecode Part 2 XXXSXXXXAY
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 8.5
Calculated Net Weight [kg] 8.2
Intermittent Current (HO) [A] 34.5
Intermittent Current (HO) [A] 34.5
Continuous Current (HO) [A] 23
Continuous Current (HO) [A] 21
Power Loss HO [W] 289.5
kVA 15.9
Power 160% (HO) [KW] 11
Height [mm] 317.5
Width w/ no C options [mm] 133
Depth [mm] 245
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P11KT4E20H2BXC
Modelcode02 XXXSXXXXAY
ECCN EU X.A.I.003
ECCN US 3A999
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality