FC-102P45KT2E55H1XGX8XXSXXXXAXBXCXXXXDX

131B6202

Frequency Converter
FC-102P45KT2E55H1XGX8XXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P45K) 45 KW / 60 HP, Three phase
200 - 240 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Disconnect + Loadsharing
Latest release std. SW.
Frame:
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102P45KT2E55H1XGX8XXSXXXXAXBXCXXXXDX

Product details

Gross weight 28.3 kg
Net weight 28 kg
Volume 228.095 l
EAN 5702427339750

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 8 Disconnect + Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P45KT2E55H1XGX
Typecode Part 2 8XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 45
kVA 61.2
Power Loss NO [W] 1636
Continuous Current (NO) [A] 170
Intermittent Current (NO) [A] 187
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P45KT2E55H1XGX
Modelcode02 8XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality