FC-101P7K5T4E20HXXXCXX6S600XAXBXCXXXXDX

137L5864

Frequency Converter
FC-101P7K5T4E20HXXXCXX6S600XAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H3
Other options according to Model Code

Model code: FC-101P7K5T4E20HXXXCXX6S600XAXBXCXXXXDX

Product details

Gross weight 5.1 kg
Net weight 4.8 kg
Volume 0 l
EAN 5715253533599

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B 6 UL61800-5-1 certification
Software Release S600 UL61800-5-1
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size H3 H3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101P7K5T4E20HXXXC
Typecode Part 2 XX6S600XAXBXCXXXXDX
Calculated Net Weight [kg] 4.5
Calculated Gross Weight [kg] 4.8
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101P7K5T4E20HXXXC
Modelcode02 XX6S600XAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality