FC-101P37KT6E20HXXXCXXXSXXXXAXBXCXXXXDX

134F0224

Frequency Converter
FC-101P37KT6E20HXXXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P37K) 37 KW / 50 HP, Three phase
525 - 600 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H7
Other options according to Model Code

Model code: FC-101P37KT6E20HXXXCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 36.3 kg
Net weight 36 kg
Volume 188.19 l
EAN 5710107399307

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size H7 H7
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101P37KT6E20HXXXC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Calculated Net Weight [kg] 36
Calculated Gross Weight [kg] 36.3
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101P37KT6E20HXXXC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality