FC-101P1K5T4E5AH2XAXXXXSXXXXAXBXCXXXXDX

131N0179

Frequency Converter
FC-101P1K5T4E5AH2XAXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 480 VAC, IP54 (not TYPE 12)
RFI Filter
No brake chopper
Alpha Numeric LCP
Not coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: I2
Other options according to Model Code

Model code: FC-101P1K5T4E5AH2XAXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 6.12 kg
Net weight 6 kg
Volume 52.36 l
EAN 5710107088614

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5A IP54 (not TYPE 12)
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP A Alpha Numeric LCP
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size I2 I2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101P1K5T4E5AH2XAX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Calculated Net Weight [kg] 5.6
Calculated Gross Weight [kg] 5.9
ECCN EU Y901
ECCN US 3A999.a
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101P1K5T4E5AH2XAX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality