FC-101P18KT6E20HXXXXXXXSXXXXAXBXCXXXXDX

134F0219

Frequency Converter
FC-101P18KT6E20HXXXXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P18K) 18.5 KW / 25 HP, Three phase
525 - 600 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H6
Other options according to Model Code

Model code: FC-101P18KT6E20HXXXXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 24.3 kg
Net weight 24 kg
Volume 0 l
EAN 5710107399253

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size H6 H6
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101P18KT6E20HXXXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Calculated Net Weight [kg] 24
Calculated Gross Weight [kg] 24.3
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101P18KT6E20HXXXX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality