FC-202PK37T2E20H2TGXXXXSXXXXA0BKCXXXXDX

131F5362

Frequency converter
FC-202PK37T2E20H2TGXXXXSXXXXA0BKCXXXXDX
VLT® AQUA Drive FC-202
(PK37) 0.37 KW / 0.50 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
PROFIBUS DP MCA 101, MCB-101 General purp. I/O

Other options according to Model code

Model code: FC-202PK37T2E20H2TGXXXXSXXXXA0BKCXXXXDX

Product details

Gross weight 4.93 kg
Net weight 4.06 kg
Volume 21.569 l
EAN 5702427451292

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202PK37T2E20H2TGX
Typecode Part 2 XXXSXXXXA0BKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 0.37
Power 110% (NO) [KW] 0.37
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 0.86
Power Loss NO [W] 29
Continuous Current (NO) [A] 2.4
Intermittent Current (NO) [A] 2.64
Calculated Gross Weight [kg] 4.93
Calculated Net Weight [kg] 4.06
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202PK37T2E20H2TGX
Modelcode02 XXXSXXXXA0BKCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality