FC-202P7K5T4E20H2XXXXXXSXXXXA0BXCXXXXDX

131F5628

FC-202P7K5T4E20H2XXXXXXSXXXXA0BXCXXXXDX

Frequency converter
FC-202P7K5T4E20H2XXXXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P7K5T4E20H2XXXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 6.63 kg
Net weight 6.1 kg
Volume 27.246 l
EAN 5702427454262

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-202P7K5T4E20H2XXX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 7.5
Power 110% (NO) [KW] 7.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 11.1
Power Loss NO [W] 225
Power Loss NO [W] 225
Power Loss HO [W] 225
Power Loss HO [W] 225
Continuous Current (NO) [A] 16
Intermittent Current (NO) [A] 17.6
Continuous Current (NO) [A] 14.5
Intermittent Current (NO) [A] 16
Continuous Current (HO) [A] 16
Intermittent Current (HO) [A] 24
Continuous Current (HO) [A] 14.5
Intermittent Current (HO) [A] 21.8
Calculated Gross Weight [kg] 6.63
Calculated Net Weight [kg] 6.1
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P7K5T4E20H2XXX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality