FC-202P5K5T4E20H1XGXXXXSXXXXA0BXCXXXXDX

131F5358

Frequency converter
FC-202P5K5T4E20H1XGXXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P5K5T4E20H1XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 7.17 kg
Net weight 6.64 kg
Volume 27.246 l
EAN 5702427451254

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-202P5K5T4E20H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 5.5
Power 110% (NO) [KW] 5.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 9.01
Power Loss NO [W] 187
Power Loss NO [W] 187
Power Loss HO [W] 187
Power Loss HO [W] 187
Continuous Current (NO) [A] 13
Intermittent Current (NO) [A] 14.3
Continuous Current (NO) [A] 11
Intermittent Current (NO) [A] 12.1
Continuous Current (HO) [A] 13
Intermittent Current (HO) [A] 19.5
Continuous Current (HO) [A] 11
Intermittent Current (HO) [A] 16.5
Calculated Gross Weight [kg] 7.17
Calculated Net Weight [kg] 6.64
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P5K5T4E20H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality