FC-202P45KT4E55H1XGCXXXSXXXXA0BXCXXXXDX

131F5306

Frequency converter
FC-202P45KT4E55H1XGCXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P45K) 45 KW / 60 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P45KT4E55H1XGCXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 42.64 kg
Net weight 41.14 kg
Volume 188.19 l
EAN 5702427450714

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P45KT4E55H1XGC
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 37
Power 110% (NO) [KW] 45
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
kVA 62.4
Power Loss NO [W] 843
Power Loss NO [W] 843
Power Loss HO [W] 697
Power Loss HO [W] 697
Continuous Current (NO) [A] 90
Intermittent Current (NO) [A] 99
Continuous Current (NO) [A] 80
Intermittent Current (NO) [A] 88
Continuous Current (HO) [A] 73
Intermittent Current (HO) [A] 110
Continuous Current (HO) [A] 65
Intermittent Current (HO) [A] 97.5
Calculated Gross Weight [kg] 42.64
Calculated Net Weight [kg] 41.14
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P45KT4E55H1XGC
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality