FC-202P2K2T4E20H2XGXXXXSXXXXAXBPCXXXXDX

131F5576

Frequency converter
FC-202P2K2T4E20H2XGXXXXSXXXXAXBPCXXXXDX
VLT® AQUA Drive FC-202
(P2K2) 2.2 KW / 3.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, MCB-105 Relay Card

Other options according to Model code

Model code: FC-202P2K2T4E20H2XGXXXXSXXXXAXBPCXXXXDX

Product details

Gross weight 5.03 kg
Net weight 4.16 kg
Volume 21.569 l
EAN 5702427453586

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BP MCB-105 Relay Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202P2K2T4E20H2XGX
Typecode Part 2 XXXSXXXXAXBPCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 2.2
Power 110% (NO) [KW] 2.2
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 3.88
Power Loss NO [W] 88
Power Loss NO [W] 88
Power Loss HO [W] 88
Power Loss HO [W] 88
Continuous Current (NO) [A] 5.6
Intermittent Current (NO) [A] 6.16
Continuous Current (NO) [A] 4.8
Intermittent Current (NO) [A] 5.28
Continuous Current (HO) [A] 5.6
Intermittent Current (HO) [A] 8.4
Continuous Current (HO) [A] 4.8
Intermittent Current (HO) [A] 7.2
Calculated Gross Weight [kg] 5.03
Calculated Net Weight [kg] 4.16
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P2K2T4E20H2XGX
Modelcode02 XXXSXXXXAXBPCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality