FC-202P18KT4P55H3XGXXXXSXXXXA0BXCXXXXDX

131F5583

Frequency converter
FC-202P18KT4P55H3XGXXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P18K) 18.5 KW / 25 HP, Three phase
380 - 480 VAC, IP55 / Type12 Backplate
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P18KT4P55H3XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 23.89 kg
Net weight 22.94 kg
Volume 144.67 l
EAN 5702427453760

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P18KT4P55H3XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 15
Power 110% (NO) [KW] 18.5
Height [mm] 494,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 26
Power Loss NO [W] 465
Power Loss NO [W] 465
Power Loss HO [W] 379
Power Loss HO [W] 379
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Continuous Current (HO) [A] 32
Intermittent Current (HO) [A] 51.2
Continuous Current (HO) [A] 27
Intermittent Current (HO) [A] 43.2
Calculated Gross Weight [kg] 23.89
Calculated Net Weight [kg] 22.94
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P18KT4P55H3XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality