7DP-075060-000025275

132H1886

NXP07506-A0N0SSG-A8A2B4BH00+GSNT+DLSK+SPXC

NXP07506-A0N0SSG-A8A2B4BH00+GSNT+DLSK+SPXC
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 750 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3 temp meas channels
E Slot: No board
Manual: Slovak
2xFrame 10
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP07506-A0N0SSG-A8A2B4BH00+GSNT+DLSK+SPXC

Product details

Gross weight 415 kg
Net weight 414 kg
Volume 0 l
EAN 5714853306183

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0750 750 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D BH 3 temp meas channels
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLSK Slovak
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR12 2xFrame 10
Power rating 710 710 kW/1000 HP
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-075060
Typecode Part 2 -000025275
Salestext FR1207506-0N
Modelcode01 NXP07506-A0N0SSG-
Modelcode02 A8A2B4BH00
Modelcode04 +GSNT
Modelcode05 +DLSK
Modelcode06 +SPXC
Calculated Net Weight [kg] 414
Calculated Gross Weight [kg] 415
Motor Power Low Overload [kW] 710
Motor Power High Overload [kW] 630
Dimensions WxHxD [mm] 2X(500X1165X506)
Continuous Current (NO) [A] 750
Continuous Current (HO) [A] 650
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-075060-118KU2
Stock Code 7DP-075060
check if complete OK
Calculated Net Weight 414
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality