7DP-059060-000027016

136L2134

NXP05906-A0N1HSG-A1A2000000
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
no EMC protection
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 11
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05906-A0N1HSG-A1A2000000

Product details

Gross weight 379 kg
Net weight 378 kg
Volume 1166.79 l
EAN 5710108787103

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0590 590 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 1 Integrated Brake chopper
Electrical Modification H 6-p No choke DC con Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR11 Frame 11
Power rating 560 560 kW/750 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059060
Typecode Part 2 -000027016
Salestext FR1105906-0N
Modelcode01 NXP05906-A0N1HSG-
Modelcode02 A1A2000000
Calculated Net Weight [kg] 210
Calculated Gross Weight [kg] 211
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 500
Dimensions WxHxD [mm] 709X1206X503
Continuous Current (NO) [A] 590
Continuous Current (HO) [A] 502
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-059060-1176FY
Stock Code 7DP-059060
check if complete OK
Calculated Net Weight 378
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality