7DP-020552-000075258

132N5579

NXP02055-A2T0SSV-A1A2D70000+FL24+MASG+ARFIFF03+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 205 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: No board
E Slot: No board
Manual: English
Frame 08
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP02055-A2T0SSV-A1A2D70000+FL24+MASG+ARFIFF03+DPAP

Product details

Gross weight 59 kg
Net weight 58 kg
Volume 0 l
EAN 5715253095998

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0205 205 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL24 UK,EE,PL,CZ,DE;CentEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR08 Frame 08
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-020552
Typecode Part 2 -000075258
Salestext FR0802055-2T
Modelcode01 NXP02055-A2T0SSV-
Modelcode02 A1A2D70000
Modelcode03 +FL24+MASG
Modelcode04 +ARFIFF03
Modelcode05 +DPAP
Calculated Net Weight [kg] 58
Calculated Gross Weight [kg] 59
Motor Power Low Overload [kW] 110
Motor Power High Overload [kW] 90
Dimensions WxHxD [mm] 288X758X344
Continuous Current (NO) [A] 205
Continuous Current (HO) [A] 170
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-020552
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality