7DP-016855-000075675

132N5883

NXP01685-A5T0BSV-A1A200B4EA+QGLM+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 168 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: AI,2AO(mA,isol),+24V/EXT
E Slot: Advanced 2-port ethernet
Manual: English
Frame 08
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP01685-A5T0BSV-A1A200B4EA+QGLM+DCD3+ADFIF101

Product details

Gross weight 59 kg
Net weight 58 kg
Volume 0 l
EAN 5715253099262

VACON NX_

Product View (Switch) CSAPP Customer Specific Applications
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0168 168 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification B DC Connection with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLM Metric conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D B4 AI,2AO(mA,isol),+24V/EXT
Option Slot E EA Advanced 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +DCD3 DC/DC converter; Uout,max>75%
Application +ADFIF101 Appl sw ADFIF101 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR08 Frame 08
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-016855
Typecode Part 2 -000075675
Salestext FR0801685-5T
Modelcode01 NXP01685-A5T0BSV-
Modelcode02 A1A200B4EA+QGLM
Modelcode03 +DCD3
Modelcode04 +ADFIF101
Calculated Net Weight [kg] 58
Calculated Gross Weight [kg] 59
Motor Power Low Overload [kW] 90
Motor Power High Overload [kW] 75
Dimensions WxHxD [mm] 288X758X344
Continuous Current (NO) [A] 170
Continuous Current (HO) [A] 140
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-016855
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality