70-AC3L00314W05A221BM25-00056856

135U1846

VACON0020-3L-0031-4+EMC2+QPES+DLES

Frequency Converter
VACON0020-3L-0031-4+EMC2+QPES+DLESMI05-0031-4+IP21+EMC2
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
31 Amp, IP21/UL Open Type, EMC 2 Class
(+DBIN) Brake Chopper, 50 Hz, MI05
Other options according to Model code

Model code: VACON0020-3L-0031-4+EMC2+QPES+DLES

Product details

Gross weight 11 kg
Net weight 10 kg
Volume 0 l
EAN 5710108280932

Vacon 0010/20

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R00 International
Input -3L 3 Phase AC Input
Voltage -4 380–480 Vac
Current -0031 31 Amp
Current Description 31 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP21 IP21/UL Open Type
EMC Level +EMC2 EMC 2 Class
Enclosure Accessory A +QPES (+QPES) PE Plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLES (+DLES) Spanish
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBIN (+DBIN) Brake Chopper
Display Units +LSSI (+LSSI)Metric Units of Measure
Frequency Setting +LS50 50 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI05 MI05
Typecode Part 1 70-AC3L00314W05A221BM25
Typecode Part 2 -00056856
Modelcode01 VACON0020-3L-0031-4
Modelcode03 +EMC2+QPES+DLES
Stockcode part 1 70-AC3L00314W05A221BM25
Stockcode part 2 -00056856
Product Catalog NO_VIEW NO VIEW
Salestext MI05-0031-4+IP21+EMC2
Calculated Net Weight [kg] 7
Calculated Net Weight 0
Calculated Gross Weight [kg] 8
Motor Power High Overload [kW] 15
Dimensions WxHxD [mm] 165 X 414 X 202
Continuous Current (NO) [A] 7.6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Recommended Plant ERR01
check if complete OK
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality