70-AC3L00094W03A141BM25-00056648

135N1285

VACON0020-3L-0009-4-R02

Frequency Converter
VACON0020-3L-0009-4-R02MI03-0009-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
9 Amp, IP20/UL Open Type, EMC 4 Class
(+DBIN) Brake Chopper, 60 Hz, MI03
Other options according to Model code

Model code: VACON0020-3L-0009-4-R02

Product details

Gross weight 1.99 kg
Net weight 0.99 kg
Volume 0 l
EAN 5710108174569

Vacon 0010/20

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R02 North America
Input -3L 3 Phase AC Input
Voltage -4 380–480 Vac
Current -0009 9 Amp
Current Description 9 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP20 IP20/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +QPES (+QPES) PE Plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLUS (+DLUS) US English
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBIN (+DBIN) Brake Chopper
Display Units +LSUS (+LSUS)US Units of Measure
Frequency Setting +LS60 60 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI03 MI03
Typecode Part 1 70-AC3L00094W03A141BM25
Typecode Part 2 -00056648
Modelcode01 VACON0020-3L-0009-4
Modelcode02 -R02
Stockcode part 1 70-AC3L00094W03A141BM25
Stockcode part 2 -00056648
Product Catalog NO_VIEW NO VIEW
Salestext MI03-0009-4+IP20+EMC4
Calculated Net Weight [kg] 1.3
Calculated Net Weight 0
Calculated Gross Weight [kg] 1.68
Motor Power High Overload [kW] 4
Dimensions WxHxD [mm] 100 X 255 X 109
Continuous Current (NO) [A] 2.4
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Recommended Plant ERR01
check if complete OK
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality