70-AC1L00052W02A140BM25-00007745

135U9699

VACON0020-1L-0005-2+DLFR

Frequency Converter
VACON0020-1L-0005-2+DLFRMI02-0005-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
5 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 50 Hz, MI02
Other options according to Model code

Model code: VACON0020-1L-0005-2+DLFR

Product details

Gross weight 1.7 kg
Net weight 0.7 kg
Volume 0 l
EAN 5710108359768

Vacon 0010/20

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R00 International
Input -1L 1 Phase AC Input
Voltage -2 208–240 Vac
Current -0005 5 Amp
Current Description 4,8 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP20 IP20/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +Q000 (+Q000) No PE plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLFR (+DLFR) French
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBNO (+DBNO) No Brake
Display Units +LSSI (+LSSI)Metric Units of Measure
Frequency Setting +LS50 50 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI02 MI02
Typecode Part 1 70-AC1L00052W02A140BM25
Typecode Part 2 -00007745
Modelcode01 VACON0020-1L-0005-2
Modelcode03 +DLFR
Stockcode part 1 70-AC1L00052W02A140BM25
Stockcode part 2 -00007745
Product Catalog NO_VIEW NO VIEW
Salestext MI02-0005-2+IP20+EMC4
Calculated Net Weight [kg] 0.88
Calculated Net Weight 0
Calculated Gross Weight [kg] 1.16
Motor Power High Overload [kW] 1.1
Dimensions WxHxD [mm] 90 X 195 X 102
Continuous Current (NO) [A] 4.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Recommended Plant ERR01
check if complete OK
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality