FC302 Standard Spare Pkg 250kW T5

176F3881

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3145 Power Card NO 315kW 380-500V
1 Qty 134B1726 Control Card for FC-302

Product details

Gross weight 2.14 kg
Net weight 1.53 kg
Volume 0.08 m3

ACCESSORIES FC 100 SERIES

Frame Size D3H
D4H
D1H
D2H

ACCESSORIES FC 200 SERIES

Frame Size D3H
D4H
D1H
D2H

ACCESSORIES FC 300 SERIES

Frame Size D3H
D4H
D1H
D2H

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part
Frame Size D4H
D2H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N250) 250 KW / 350 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality