OGDSK214K131351L06RXTB1P2S9010H1BXXX1XXX

135N1276

OGDSK214K131351L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 35 mm, Mild steel,
With CSA/UL, Horiz., conn. up or down, Without brake,
Terminal Box

Model code: OGDSK214K131351L06RXTB1P2S9010H1BXXX1XXX

Product details

Gross weight 25 kg
Net weight 24 kg
Volume 0 l
EAN 5710108174392

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 35 35 mm
Output Shaft Material 1 Mild steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK214K131351L06RXTB1P2
Typecode Part 2 S9010H1BXXX1XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK214K131351L06RXTB1P2
Modelcode02 S9010H1BXXX1XXX
Calculated Gross Weight [kg] 25
Calculated Net Weight [kg] 24
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality