OGDSK205K921302L06RXTB1P2S9010H1B1801XXX

137H8491

OGDSK205K921302L06RXTB1P2S9010H1B1801XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
5.92, 30 mm, Stainless steel,
With CSA/UL, Horiz., conn. up or down, 180V DC brake (400V AC),
Terminal Box

Model code: OGDSK205K921302L06RXTB1P2S9010H1B1801XXX

Product details

Gross weight 27 kg
Net weight 26 kg
Volume 0.546 hl
EAN 5715253454573

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 05K92 5.92
Output Shaft Design 1 Hollow shaft
Output Shaft Size 30 30 mm
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B180 180V DC brake (400V AC)
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK205K921302L06RXTB1P2
Typecode Part 2 S9010H1B1801XXX
Product Catalog GLBL Global (Standard)
Modelcode01 OGDSK205K921302L06RXTB1P2
Modelcode02 S9010H1B1801XXX
Calculated Gross Weight [kg] 27
Calculated Net Weight [kg] 26
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality