OGDHK231K131352L06RXS31P2A9010H1BXXXXXXX

134X1262

OGDHK231K131352L06RXS31P2A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic, max 2.3 KW (V210),
31.13, 35 mm, Stainless steel,
Without CSA/UL, Horiz., conn. up or down, Without brake,
plug+connector+5m cable

Model code: OGDHK231K131352L06RXS31P2A9010H1BXXXXXXX

Product details

Gross weight 28 kg
Net weight 27 kg
Volume 0 l
EAN 5710108073060

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant H Hygienic
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 35 35 mm
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection S3 plug+connector+5m cable
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating A Aseptic
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL X Without CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDHK231K131352L06RXS31P2
Typecode Part 2 A9010H1BXXXXXXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDHK231K131352L06RXS31P2
Modelcode02 A9010H1BXXXXXXX
Calculated Gross Weight [kg] 25
Calculated Net Weight [kg] 24
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality