MCE101C42R0P8K00E20BAW

175U3243

Type code: MCE101C42R0P8K00E20BAW

Degree of protection: IP 20
Resistance: 42 Ohm
Brake power at ED 100%: 8 kW
Brake power at ED 10%: 107,296 kW
Brake power at ED 40%: 26,057 kW
Drawing number: 917CM15

Product details

Gross weight 22 kg
Net weight 22 kg
Volume 0.763 l
EAN 5710107613915

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality