MCE101A200RP960RE54CAW

175U3312

MCE101A200RP960RE54CAW
40% - ED braking resistor
Resistance: 200 ohms
Braking power at 100% ED: 960 W.
Protection class: IP 54
HxWxD: 560x124x120 mm
Weight: 4.6 kg
Drawing number: 914CBR-VxxxCT

Product details

Gross weight 4.6 kg
Net weight 4.6 kg
Volume 8.333 l
EAN 5710107613762

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality