MCE101A200RP1K13E65TAW

175U3435

Danfoss P/N: 175U3435
Danfoss Type code: MCE101A200RP1K13E65TAW
IP degree: 65
Resistance: 200 ohm
Continuous power 100% load: 1,13 kW
Pulse power 10% duty cycle: 14,5 kW
Pulse power 40% duty cycle: 3,6 kW
Repetition rate: 30 s
Reference drawing name: 914CBR-VxxxBT

Product details

Gross weight 5.4 kg
Net weight 5.4 kg
Volume 0.109 l
EAN 5710107612956

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality