AAF-0073B04-600AE20-000130726

137N1457

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-600AE20
380-480 V AC, 600 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
AAF02
Other options according to model code

Model code: AAF-0073B04-600AE20

Product details

Gross weight 132 kg
Net weight 132 kg
Volume 0 l
EAN 5715253592091

Danfoss Advanced Active Filter AAF007

Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -600A 600 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VDXX None
Frame designation AAF02 AAF02
Typecode Part 1 AAF-0073B04-600AE20
Typecode Part 2 -000130726
Modelcode01 AAF-0073B04-600AE20
Product Catalog NO_VIEW NO VIEW
Salescode part 1 AAF-0073B04-600AE20
Matr grp for sales restriction 0001 No grouping

General DD VC Class

Calculated Gross Weight [kg] 155.2
Calculated Net Weight [kg] 132.2
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN EU Y901
ECCN US EAR99

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality