FC-202N315T4E20H4UGCXXXSXXXXAXBXCXXXXDX

136Z6725

Frequency converter
FC-202N315T4E20H4UGCXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(N315) 315 KW / 450 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
Brake chopper + Safe stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D4H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202N315T4E20H4UGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 148 kg
Net weight 133 kg
Volume 363.44 l
EAN 5714853257478

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop U Brake chopper + Safe stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D4H D4H
Typecode Part 1 FC-202N315T4E20H4UGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 250
Power 110% (NO) [KW] 315
Height [mm] 1122,0
Height w/ Regen/Loadshare [mm] 1268,0
Width w/ no C options [mm] 350,0
Depth [mm] 375,0
Depth with Option A/B [mm] 375,0
kVA 407
Power Loss NO [W] 6674
Power Loss NO [W] 5714
Power Loss HO [W] 5004
Power Loss HO [W] 4458
Continuous Current (NO) [A] 588
Intermittent Current (NO) [A] 647
Continuous Current (NO) [A] 535
Intermittent Current (NO) [A] 588
Continuous Current (HO) [A] 480
Intermittent Current (HO) [A] 720
Continuous Current (HO) [A] 443
Intermittent Current (HO) [A] 664
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N315T4E20H4UGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality