FC-102P30KT4E20H2XGXXXXSXXXXAKBXCXXXXDX

136H9691

Frequency Converter
FC-102P30KT4E20H2XGXXXXSXXXXAKBXCXXXXDX
VLT® HVAC Drive FC-102
(P30K) 30 KW / 40 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
No C1 option, No D option
MCA 125 BACnet/IP, No B Option

Other options according to Model Code

Model code: FC-102P30KT4E20H2XGXXXXSXXXXAKBXCXXXXDX

Product details

Gross weight 23.8 kg
Net weight 23.5 kg
Volume 0 l
EAN 5710108762544

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AK MCA 125 BACnet/IP
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P30KT4E20H2XGX
Typecode Part 2 XXXSXXXXAKBXCXXXXDX
Power 110% (NO) [KW] 30
Height [mm] 520,0
Width w/ no C options [mm] 230,0
Depth [mm] 242,0
Depth with Option A/B [mm] 242,0
kVA 42.3
Power Loss NO [W] 698
Power Loss NO [W] 698
Continuous Current (NO) [A] 61
Intermittent Current (NO) [A] 67.1
Continuous Current (NO) [A] 52
Intermittent Current (NO) [A] 57.2
Calculated Gross Weight [kg] 20.8
Calculated Net Weight [kg] 20.5
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P30KT4E20H2XGX
Modelcode02 XXXSXXXXAKBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality