VX Solo II HWP, Type 1, Heating controller name: ECL 110/VS2/AMV150

145F4330

Product Type: VX Solo II HWP, Type 1, 16 bar, 110 °C, ECL 110 / VS 2 / AMV

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5714279483055

 

Application type Indirect Heating & Primary connections for DHW cylinder
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Description VX-Solo II HWP T1 110 VS2/AMV150 mK
DHW pipe size Ø18
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 110 / VS 2 / AMV
Heating control type Electronic
Heating controller name ECL 110/VS2/AMV150
Heating HEX type XB06H-1 26
Height with cover [mm] 861 mm
Height without cover [mm] 818 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II HWP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality