Akva Lux II VX, Type 2-1, Heating controller name: ECL 210/VS2/AMV150, DHW controller name: PTC2+P

145F0425

Product Type: Akva Lux II VX, Type 2-1, 16 bar, 110 °C, ECL 110 / VS 2 / AMV, PTC2+P

Product details

Gross weight 47 Kilogram
Net weight 45 Kilogram
EAN 5714279482379

 

Additional information Cover
Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Description Akva Lux II VX, VS2/AMV150
DH connection type G int. Thread
DH pipe size Ø18
DHW connection size 3/4"
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H-1 40
DHW pipe size Ø18
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 110 / VS 2 / AMV
Heating control type Electronic
Heating controller name ECL 210/VS2/AMV150
Heating HEX type XB06H-1 40
Height with cover [mm] 861 mm
Height without cover [mm] 818 mm
HEX DHW brazing material Copper
HEX DHW type XB06H-1 26
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Station size type Type 2-1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type Akva Lux II VX

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality