Danfoss Aero® Sensors, Standard, Temp. limited, Gas, Sensor type: Built-in sensor, 16 °C - 28 °C, RA

015G4596

Danfoss Aero™ thermostatic sensor for Danfoss RA valves.

Product details

Gross weight 0.167 Kilogram
Net weight 0.155 Kilogram
Volume 0.298 Liter
EAN 5702424626020

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Danfoss Aero™ thermostatic sensor for Danfoss RA valves.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection No
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design Danfoss Aero®
Sensor media Gas
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 16 °C
Sensor type Built-in sensor
Sensor version Standard, Temp. limited
Shut-off function No
Temperature limitation Yes
Type Danfoss Aero® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality