Radiator Valves, RA-N, Normal flow, DN 10, Straight, F

013G1012

Normal flow valves with presetting

Product details

Gross weight 0.211 Kilogram
Net weight 0.211 Kilogram
Volume 0.217 Liter
EAN 5702425113482

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 3/8
Connection size out R 3/8
Connection types Internal thread
Description Normal flow valves with presetting
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at setting 1 [m³/h] 0.08 m³/h
Kv value at setting 2 [m³/h] 0.18 m³/h
Kv value at setting 3 [m³/h] 0.21 m³/h
Kv value at setting 4 [m³/h] 0.31 m³/h
Kv value at setting N [m³/h] 0.43 m³/h
Kvs values [m³/h] 0.65 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 972fb25a-aad7-4155-b11b-6f68491564c8
SCIP dossier product name RA-N & -IN Radiator valve 2
Tailpiece type With o-ring
Test pressure [bar] 16 bar
Type RA-N
UK RoHS compliance Out of scope
Valve size DN 10
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality