VL2 PN6 DN40/25 flange

065Z0379

VL2 PN6 DN40/25 flange

Product details

Gross weight 6.098 Kilogram
Net weight 5.912 Kilogram
Volume 11.275 Liter
EAN 5710104009315

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
Connection types Flange
Control ratio 100:1
Description VL2 PN6 DN40/25 flange
Diameter [mm] 40 mm
Differential pressure range [bar] [Max] 4 bar
Flow characteristic Equal percentage
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 25 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. dc8625ff-2cb3-483d-a989-a089cd8f8cf5
SCIP dossier product name VL2 PN6 flange
Stroke [mm] 15 mm
Stuffing box sealing material EPDM
Type VL 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality