Heating Cables, DEVIbasic™ drum, 20 W/m, Supply voltage [V] AC: 400

140F9998

Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating

Product details

Gross weight 1.001 Kilogram
Net weight 1.001 Kilogram
Volume 0.001 Liter
EAN 5703466212837

 

Application Floor heating
Cold store
Sport fields
Cable output [W/m] 20 W/m
Cable type Single conductor
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Product group Heating Cables
Product version Drum
REACH Candidate List substances No
Supply voltage [V] AC 400 V
Type DEVIbasic™ drum

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality