DEVIfoil™ Floor 90W/m² 230V 40cm

98931201

DEVIfoil™ Floor 90W/m² 230V 40cm

Product details

Gross weight 0.165 Kilogram
Net weight 0.163 Kilogram
EAN 5703466120262

 

Application Floor heating
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Cold lead No
Cut to length Yes
Description DEVIfoil™ Floor 90W/m² 230V 40cm
EU RoHS compliance Out of scope
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] 5 °C
Length [m] 100 m
Mat length [m] 100 m
Mat output [W/m²] 90 W/m²
Operating temperature [°C] [max] 80 °C
Package depth [mm] 500 mm
Package height [mm] 300 mm
Package width [mm] 300 mm
Packing quantity 1
Product description DEVIfoil™ Floor
Product group Other Heating Products
Supply voltage [V] AC 230 V
Thickness [mm] 0.4 mm
Type Floor foils
UK RoHS compliance Out of scope
UNSPSC CODE 40101840
UV Protected No
Warranty [Year] 2
Width [mm] 400 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality