Accessories, DEVIfoil™ X Ins. cover

98931204

Used for product: Floor foils

Product details

Gross weight 0.06 Kilogram
Net weight 0.059 Kilogram
Volume 0.938 Liter
EAN 5703466120293

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Description DEVIfoil™ X Ins. cover
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] 5 °C
Operating temperature [°C] [max] 80 °C
Package depth [mm] 250 mm
Package height [mm] 25 mm
Package width [mm] 150 mm
Packing quantity 1
Product description DEVIfoil™ X, Insulation
Product group Accessories
Type DEVIfoil™ accessories
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
UV Protected No
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality