Orifice for expansion valve, ORF, R407C; R452A; R407A; R134a; R407F; R404A/R507A; R513A; R22; R448A; R449A

067G2707

Product details

Gross weight 0.28 Kilogram
Net weight 0.25 Kilogram
Volume 0.283 Liter
EAN 5702428322249

 

Approval EAC
LLC CDC TYSK
Balanced port [Yes/No] Yes
China RoHS compliance Out of scope
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
In scope of WEEE and contain batteries No
Orifice size 12
Packing format Multi pack
Parts Program name TE 55
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Orifice for expansion valve
Quantity per packing format 8 pc
Rated cap. cond. Range N [IMP] tcond=100 °F
tevap=40 °F
tliq=98 °F
Rated cap. cond. Range N [SI] tconc=38 °C
tevap=4.4 °C
tliq=37 °C
Rated cap. R134a, Range N [kW] 134 kW
Rated cap. R134a, Range N [TR] 38 TR
Rated cap. R22, Range B [kW] 95.8 kW
Rated cap. R22, Range B [TR] 27.3 TR
Rated cap. R22, Range N [kW] 200 kW
Rated cap. R22, Range N [TR] 57 TR
Rated cap. R404A, Range B [kW] 60.4 kW
Rated cap. R404A, Range B [TR] 17.2 TR
Rated cap. R404A, Range N [kW] 151 kW
Rated cap. R404A, Range N [TR] 43 TR
Rated cap. R407A, Range N [kW] 200 kW
Rated cap. R407A, Range N [TR] 57 TR
Rated cap. R407C, Range N [kW] 190 kW
Rated cap. R407C, Range N [TR] 54 TR
Rated cap. R407F, Range N [kW] 208 kW
Rated cap. R407F, Range N [TR] 59 TR
Rated cap. R507, Range B [kW] 60.4 kW
Rated cap. R507, Range B [TR] 17.2 TR
Rated cap. R507, Range N [kW] 151 kW
Rated cap. R507, Range N [TR] 43 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A/R507A
R407A
R407C
R407F
R448A
R449A
R452A
R513A
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type ORF
UK RoHS compliance Out of scope
Used for product TE 55

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality