Orifice for expansion valve, ORF, R404A; R404A/R452A; R410A; R134a/R513A; R23; R407C; R452A; R404A/R507A; R513A; R448A; R450A; R22/R407C; R449A

068U4099

Temperature range [°C]: -40 - 10

Product details

Gross weight 0.048 Kilogram
Net weight 0.043 Kilogram
Volume 0.04 Liter
EAN 5702428051453

 

Approval EAC
LLC CDC TYSK
Bleed [%] 15 %
China RoHS compliance Out of scope
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
In scope of WEEE and contain batteries No
Orifice size 3
Packing format Multi pack
Parts Program name TCA
PED category Art. 4, par. 3
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Orifice for expansion valve
Quantity per packing format 9 pc
Rated cap. cond. Range N [IMP] OS=7.2 ºF
tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] OS=4K
tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
Rated cap. R134a, Range N [kW] 18 kW
Rated cap. R134a, Range N [TR] 5.2 TR
Rated cap. R22, Range B [kW] 9.8 kW
Rated cap. R22, Range B [TR] 2.8 TR
Rated cap. R22, Range N [kW] 26.5 kW
Rated cap. R22, Range N [TR] 7.5 TR
Rated cap. R404A, Range N [kW] 20 kW
Rated cap. R404A, Range N [TR] 5.7 TR
Rated cap. R407C, Range N [kW] 28.5 kW
Rated cap. R407C, Range N [TR] 8.1 TR
Rated cap. R410A, Range N [kW] 34 kW
Rated cap. R410A, Range N [TR] 9.8 TR
Rated cap. R507, Range N [kW] 20 kW
Rated cap. R507, Range N [TR] 5.7 TR
Rated cap. R513A, Range N [kW] 16.5 kW
Rated cap. R513A, Range N [TR] 4.7 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
R23
R407C
R410A
R134a/R513A
R448A
R449A
R404A/R507A
R404A
R404A/R452A
R450A
R452A
R513A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Serviceable No
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -40 °F
Type ORF
UK RoHS compliance Out of scope
Used for product TCAE

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality