Electric expansion valve, AKV 15-2

068F5006

Inlet connection type: Solder, ODF, Inlet size [mm]: 18.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 18.00

Product details

Gross weight 1.528 Kilogram
Net weight 1.343 Kilogram
Volume 6.248 Liter
EAN 5702422187424

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Coil No
Cv value [gal/min] 0.46 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 18 mm
Kv value [m³/h] 0.4 m³/h
Manual operation option No
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
MaxOPD[bar] 10W AC 22 bar
MaxOPD[psi] 10W AC 318 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.45 bar
MinODP [psi] 6.52 psi
MOPD[bar/psi] 22 bar
Orifice size [mm] 5.6 mm
Outlet connection type Solder, ODF
Outlet size [mm] 18 mm
Packing format Single pack
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Rated capacity R22 [kW] 40 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R23
R404A
R407A
R407C
R407F
R407H
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
R744
SCIP dossier no. d2e83edf-9926-4553-9f97-cb637e372395
Serviceable Electric valve spare parts
Type AKV 15-2
Type designation Electric expansion valve
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality