Check valve, BCV, Max. Working Pressure [bar]: 41.5

061N3001

Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Industrial pack

Product details

Gross weight 0.13 Kilogram
Net weight 0.124 Kilogram
Volume 0.266 Liter
EAN 5702428269339

 

Approval CE
Body material Copper
CE evaluated Yes
Connection material Copper
Cv value [gal/min] 3.5 gal/min
Design Float
Direction Straightway
Flow direction Single-flow
Flow direction indicator Label printed 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 5/8 in
Inlet size [mm] 16 mm
Kv value [m³/h] 2.99 m³/h
Max. Working Pressure [bar] 41.5 bar
Max. Working Pressure [psig] 602 psig
Min. Pressure drop [bar] 0.078 bar
Min. Pressure drop [psi] 1.1 psi
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Outlet size [mm] 16 mm
Packing format Industrial pack
Product group Check valves
Product Name Description Check valve
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407C
R410A
R507A
SCIP dossier no. be7ba087-4bcb-4c85-8e38-190a736d6307
SCIP dossier product name Check valve(3)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -22 °F
Type BCV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality